??
Selección de modelo CAD
MK5515A-PMK55-13-Nanjing-GongyisGZB-BAL-55
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK5515A-PMK55-13-Nanjing-GongyisGZB-BAL-55
BESTELLNUM
item number clamping element
MK5515A
ADAPTERPLA
item number distance plate
PMK55-13
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
Nanjing-Gongyis
SCHIENTYP
type of guide rail
GZB
GROESSE
size
55
WAGENTYP
type of carriage
BAL
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
33.00 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
13.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
67.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
17.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK5515A-PMK55-13-Nanjing-GongyisGZB-BAL-55