??
Selección de modelo CAD
MK5514C-PMK55-16-SBCSBG-SBG..SL-55
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK5514C-PMK55-16-SBCSBG-SBG..SL-55
BESTELLNUM
item number clamping element
MK5514C
ADAPTERPLA
item number distance plate
PMK55-16
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
SBC
SCHIENTYP
type of guide rail
SBG
GROESSE
size
55
WAGENTYP
type of carriage
SBG..SL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1450 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
53.00 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
16.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
15.5 mm
X
fastening surface/rail base without adapting plate
64.0 mm
E
casing height
48.5 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
18.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
14.5 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
14.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK5514C-PMK55-16-SBCSBG-SBG..SL-55