??
CAD model selection
MK5504F-PMK55-13-NSKRA(R1A)-RAA..BN-55
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK5504F-PMK55-13-NSKRA(R1A)-RAA..BN-55
BESTELLNUM
item number clamping element
MK5504F
ADAPTERPLA
item number distance plate
PMK55-13
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
NSK
SCHIENTYP
type of guide rail
RA(R1A)
GROESSE
size
55
WAGENTYP
type of carriage
RAA..BN
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
30.80 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
13.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
10.0 mm
X
fastening surface/rail base without adapting plate
67.0 mm
E
casing height
57.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
17.0 mm
Classifications
CNS
Object Properties:
Order Number: MK5504F-PMK55-13-NSKRA(R1A)-RAA..BN-55