??
CAD model selection
MK5501F-PMK55-16-HIWINCRG-CRGH..CA-55
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK5501F-PMK55-16-HIWINCRG-CRGH..CA-55
BESTELLNUM
item number clamping element
MK5501F
ADAPTERPLA
item number distance plate
PMK55-16
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
HIWIN
SCHIENTYP
type of guide rail
CRG
GROESSE
size
55
WAGENTYP
type of carriage
CRGH..CA
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
38.00 mm
D
fastening surface/rail base
80.0 mm
T
thickness of distance plate
16.0 mm
A
width
128.0 mm
B1
length of casing
49.0 mm
C
clearance
11.0 mm
X
fastening surface/rail base without adapting plate
64.0 mm
E
casing height
53.0 mm
A1
fixing holes/width
30 mm
A2
air filter
5.0 mm
B2
fixing holes/length
30 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
10.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
10.0 mm
Classifications
CNS
Object Properties:
Order Number: MK5501F-PMK55-16-HIWINCRG-CRGH..CA-55