??
Selección de modelo CAD
MK4505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1853..IMS..-45
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK4505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1853..IMS..-45
BESTELLNUM
item number clamping element
MK4505A Schiene ohne Abdeckband
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R18..IMS(Rolle mit Messsystem)
GROESSE
size
45
WAGENTYP
type of carriage
R1853..IMS..
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
39.00 mm
D
fastening surface/rail base
60.0 mm
T
thickness of distance plate
mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
16.5 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
43.5 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
11.0 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
11.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK4505A-Bosch RexrothR18..IMS(Rolle mit Messsystem)-R1853..IMS..-45