??
Choix du modèle CAO
MK4504F-NSKRA(R1A)-RAA..GM-45
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK4504F-NSKRA(R1A)-RAA..GM-45
BESTELLNUM
item number clamping element
MK4504F
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
NSK
SCHIENTYP
type of guide rail
RA(R1A)
GROESSE
size
45
WAGENTYP
type of carriage
RAA..GM
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
28.50 mm
D
fastening surface/rail base
60.0 mm
T
thickness of distance plate
mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
14.5 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
14.5 mm
Classifications
CNS
Object Properties:
Order Number: MK4504F-NSKRA(R1A)-RAA..GM-45