??
Selección de modelo CAD
MK4503MR-PMK45-10-Ewellix(SKF)LLUH-LLUHC..LR-45
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK4503MR-PMK45-10-Ewellix(SKF)LLUH-LLUHC..LR-45
BESTELLNUM
item number clamping element
MK4503MR
ADAPTERPLA
item number distance plate
PMK45-10
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
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLUH
GROESSE
size
45
WAGENTYP
type of carriage
LLUHC..LR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
29.00 mm
D
fastening surface/rail base
70.0 mm
T
thickness of distance plate
10.0 mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
60.0 mm
E
casing height
52.0 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
15.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
14.5 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
14.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK4503MR-PMK45-10-Ewellix(SKF)LLUH-LLUHC..LR-45