??
Selección de modelo CAD
MK4501F
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK4501F
BESTELLNUM
item number clamping element
MK4501F
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
2250 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
32.00 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
120.0 mm
B1
length of casing
49.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
45.0 mm
A1
fixing holes/width
26 mm
A2
air filter
5.0 mm
B2
fixing holes/length
26 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
11.8 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
29.5 mm
Y1
air filter vertical
7.5 mm
X2
air connection horizontal
19.5 mm
Y2
air connection vertical
7.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK4501F