??
CAD model selection
MK3505AR-Bosch RexrothR18..(Rolle)-R1851 (FNS)-35
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK3505AR-Bosch RexrothR18..(Rolle)-R1851 (FNS)-35
BESTELLNUM
item number clamping element
MK3505AR
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R18..(roller)
GROESSE
size
35
WAGENTYP
type of carriage
R1851 (FNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
21.00 mm
D
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
48.0 mm
E
casing height
44.0 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
12.0 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
11.0 mm
Classifications
CNS
Object Properties:
Order Number: MK3505AR-Bosch RexrothR18..(Rolle)-R1851 (FNS)-35