??
Choix du modèle CAO
MK3502KB-INATKVD-W(KUVE-W)-KWVE..-WL-35
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK3502KB-INATKVD-W(KUVE-W)-KWVE..-WL-35
BESTELLNUM
item number clamping element
MK3502KB
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
INA
SCHIENTYP
type of guide rail
TKVD-W(KUVE-W)
GROESSE
size
35
WAGENTYP
type of carriage
KWVE..-WL
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
88.90 mm
D
fastening surface/rail base
50.0 mm
T
thickness of distance plate
mm
A
width
156.0 mm
B1
length of casing
39.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
50.0 mm
E
casing height
45.5 mm
A1
fixing holes/width
60 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.5 mm
G
fastening screw thread
M10
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.0 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
19.0 mm
Y2
air connection vertical
14.5 mm
Classifications
CNS
Object Properties:
Order Number: MK3502KB-INATKVD-W(KUVE-W)-KWVE..-WL-35