??
Selección de modelo CAD
MK3501F--THKSRN-SRN..LC-35
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3501F--THKSRN-SRN..LC-35
BESTELLNUM
item number clamping element
MK3501F
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
THK
SCHIENTYP
type of guide rail
SRN
GROESSE
size
35
WAGENTYP
type of carriage
SRN..LC
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
23.00 mm
D
fastening surface/rail base
48.0 mm
T
thickness of distance plate
mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
44.0 mm
E
casing height
40.0 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
8.0 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
7.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3501F--THKSRN-SRN..LC-35