??
Selección de modelo CAD
MK3501B-THKSHW-SHW..CR-35
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3501B-THKSHW-SHW..CR-35
BESTELLNUM
item number clamping element
MK3501B
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
THK
SCHIENTYP
type of guide rail
SHW
GROESSE
size
35
WAGENTYP
type of carriage
SHW..CR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
69.00 mm
D
fastening surface/rail base
35.0 mm
T
thickness of distance plate
mm
A
width
121.0 mm
B1
length of casing
36.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
35.0 mm
E
casing height
30.0 mm
A1
fixing holes/width
50 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
32.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
5.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3501B-THKSHW-SHW..CR-35