??
Selección de modelo CAD
MK3501A-PMK35-3-THKSVS-SVS..C-35
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3501A-PMK35-3-THKSVS-SVS..C-35
BESTELLNUM
item number clamping element
MK3501A
ADAPTERPLA
item number distance plate
PMK35-3
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
THK
SCHIENTYP
type of guide rail
SVS
GROESSE
size
35
WAGENTYP
type of carriage
SVS..C
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
2000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
34.00 mm
D
fastening surface/rail base
44.0 mm
T
thickness of distance plate
3.0 mm
A
width
100.0 mm
B1
length of casing
39.0 mm
C
clearance
4.5 mm
X
fastening surface/rail base without adapting plate
41.0 mm
E
casing height
36.5 mm
A1
fixing holes/width
24 mm
A2
air filter
5.0 mm
B2
fixing holes/length
24 mm
B3
fixing holes/length
7.5 mm
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
5.2 mm
X2
air connection horizontal
9.0 mm
Y2
air connection vertical
5.2 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3501A-PMK35-3-THKSVS-SVS..C-35