??
Selección de modelo CAD
MK3014E-PMK30-3-PMIMSR-MSR..S-30
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3014E-PMK30-3-PMIMSR-MSR..S-30
BESTELLNUM
item number clamping element
MK3014E
ADAPTERPLA
item number distance plate
PMK30-3
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
PMI
SCHIENTYP
type of guide rail
MSR
GROESSE
size
30
WAGENTYP
type of carriage
MSR..S
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
17.50 mm
D
fastening surface/rail base
45.0 mm
T
thickness of distance plate
3.0 mm
A
width
90.0 mm
B1
length of casing
39.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
37.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
10.5 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
10.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3014E-PMK30-3-PMIMSR-MSR..S-30