??
CAD model selection
MK3004F-NSKRA(R1A)-RAA..EM-30
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK3004F-NSKRA(R1A)-RAA..EM-30
BESTELLNUM
item number clamping element
MK3004F
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
NSK
SCHIENTYP
type of guide rail
RA(R1A)
GROESSE
size
30
WAGENTYP
type of carriage
RAA..EM
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
16.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
length of casing
39.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
37.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
10.5 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
10.5 mm
Classifications
CNS
Object Properties:
Order Number: MK3004F-NSKRA(R1A)-RAA..EM-30