??
CAD model selection
MK3003BM-SchneebergerBM-BMW..B-30
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK3003BM-SchneebergerBM-BMW..B-30
BESTELLNUM
item number clamping element
MK3003BM
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
Schneeberger
SCHIENTYP
type of guide rail
BM
GROESSE
size
30
WAGENTYP
type of carriage
BMW..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1750 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
0.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
length of casing
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
38.5 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
9.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
10.3 mm
X2
air connection horizontal
15.0 mm
Y2
air connection vertical
8.5 mm
Classifications
CNS
Object Properties:
Order Number: MK3003BM-SchneebergerBM-BMW..B-30