??
Selección de modelo CAD
MK3001G-THKGSR-GSR..T-30
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3001G-THKGSR-GSR..T-30
BESTELLNUM
item number clamping element
MK3001G
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
GSR
GROESSE
size
30
WAGENTYP
type of carriage
GSR..T
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1750 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
28.00 mm
D
fastening surface/rail base
33.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
length of casing
59.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
33.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
23.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
53.0 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
5.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3001G-THKGSR-GSR..T-30