??
Selección de modelo CAD
MK3001A-NBSGL-HTE-30
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK3001A-NBSGL-HTE-30
BESTELLNUM
item number clamping element
MK3001A
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
NB
SCHIENTYP
type of guide rail
SGL
GROESSE
size
30
WAGENTYP
type of carriage
HTE
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1750 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
28.00 mm
D
fastening surface/rail base
42.0 mm
T
thickness of distance plate
mm
A
width
90.0 mm
B1
length of casing
39.0 mm
C
clearance
7.0 mm
X
fastening surface/rail base without adapting plate
42.0 mm
E
casing height
35.0 mm
A1
fixing holes/width
22 mm
A2
air filter
5.0 mm
B2
fixing holes/length
22 mm
B3
fixing holes/length
8.5 mm
G
fastening screw thread
M8
H
depth of the fastening screw thread
10.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
24.5 mm
Y1
air filter vertical
5.2 mm
X2
air connection horizontal
14.5 mm
Y2
air connection vertical
5.2 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK3001A-NBSGL-HTE-30