??
Selección de modelo CAD
MK2701B-THKHRW-HRW..CR-27
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK2701B-THKHRW-HRW..CR-27
BESTELLNUM
item number clamping element
MK2701B
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
THK
SCHIENTYP
type of guide rail
HRW
GROESSE
size
27
WAGENTYP
type of carriage
HRW..CR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
42.00 mm
D
fastening surface/rail base
27.0 mm
T
thickness of distance plate
mm
A
width
88.0 mm
B1
length of casing
53.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
23.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
19.5 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
46.5 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
5.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK2701B-THKHRW-HRW..CR-27