??
CAD模型选择
MK2701B
HELP_VARIABLE
公司
Zimmer Group
描述
MK active pneumatic clamping - closed with pressure
明细表
MK2701B
BESTELLNUM
item number clamping element
MK2701B
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
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
42.00 mm
D
fastening surface/rail base
mm
T
thickness of distance plate
mm
A
width
88.0 mm
B1
length of casing
53.0 mm
C
clearance
mm
X
fastening surface/rail base without adapting plate
mm
E
casing height
23.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
19.5 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
46.5 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
5.5 mm
分类
CNS
Object Properties:
Order Number: MK2701B
REACH认证: Yes
RoHS认证: Yes
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.