??
CAD model selection
MK2505KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-25
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2505KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-25
BESTELLNUM
item number clamping element
MK2505KB
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball wide)
GROESSE
size
25
WAGENTYP
type of carriage
R1671 (BNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
59.80 mm
D
fastening surface/rail base
35.0 mm
T
thickness of distance plate
mm
A
width
120.0 mm
B1
length of casing
35.0 mm
C
clearance
2.5 mm
X
fastening surface/rail base without adapting plate
35.0 mm
E
casing height
32.5 mm
A1
fixing holes/width
50 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.0 mm
Y1
air filter vertical
9.0 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
9.0 mm
Classifications
CNS
Object Properties:
Order Number: MK2505KB-Bosch RexrothR167..(Kugel breit)-R1671 (BNS)-25