??
Selección de modelo CAD
MK2505AK-Bosch RexrothR16..(Kugel)-R1622 (SNS)-25
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK2505AK-Bosch RexrothR16..(Kugel)-R1622 (SNS)-25
BESTELLNUM
item number clamping element
MK2505AK
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball)
GROESSE
size
25
WAGENTYP
type of carriage
R1622 (SNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
13.80 mm
D
fastening surface/rail base
36.0 mm
T
thickness of distance plate
mm
A
width
75.0 mm
B1
length of casing
35.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
32.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.0 mm
Y1
air filter vertical
6.5 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
6.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK2505AK-Bosch RexrothR16..(Kugel)-R1622 (SNS)-25