??
Selezione modello CAD
MK2501A-THKHRX-HRX..V-25
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
MK active pneumatic clamping - closed with pressure
Lista materiale
MK2501A-THKHRX-HRX..V-25
BESTELLNUM
item number clamping element
MK2501A
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
HRX
GROESSE
size
25
WAGENTYP
type of carriage
HRX..V
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
23.00 mm
D
fastening surface/rail base
36.0 mm
T
thickness of distance plate
mm
A
width
75.0 mm
B1
length of casing
35.0 mm
C
clearance
8.0 mm
X
fastening surface/rail base without adapting plate
36.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
4.7 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
4.7 mm
Classificazioni
CNS
Object Properties:
Order Number: MK2501A-THKHRX-HRX..V-25
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.