??
Selección de modelo CAD
MK2501A-MISUMISR-SXRZ-25(33)
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK2501A-MISUMISR-SXRZ-25(33)
BESTELLNUM
item number clamping element
MK2501A
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
MISUMI
SCHIENTYP
type of guide rail
SR
GROESSE
size
25(33)
WAGENTYP
type of carriage
SXRZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1200 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
23.00 mm
D
fastening surface/rail base
33.0 mm
T
thickness of distance plate
mm
A
width
75.0 mm
B1
length of casing
35.0 mm
C
clearance
5.0 mm
X
fastening surface/rail base without adapting plate
33.0 mm
E
casing height
28.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
8.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
30.5 mm
Y1
air filter vertical
4.7 mm
X2
air connection horizontal
17.5 mm
Y2
air connection vertical
4.7 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK2501A-MISUMISR-SXRZ-25(33)