??
Selección de modelo CAD
MK2101B-THKHRW-HRW..CR-21
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK2101B-THKHRW-HRW..CR-21
BESTELLNUM
item number clamping element
MK2101B
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
THK
SCHIENTYP
type of guide rail
HRW
GROESSE
size
21
WAGENTYP
type of carriage
HRW..CR
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
37.00 mm
D
fastening surface/rail base
21.0 mm
T
thickness of distance plate
mm
A
width
77.0 mm
B1
length of casing
49.0 mm
C
clearance
2.0 mm
X
fastening surface/rail base without adapting plate
21.0 mm
E
casing height
19.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
21.5 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
5.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
44.5 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
4.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK2101B-THKHRW-HRW..CR-21