??
CAD model selection
MK2101B-NSKLW(L1W)-LAA...ELZ-21
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2101B-NSKLW(L1W)-LAA...ELZ-21
BESTELLNUM
item number clamping element
MK2101B
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
NSK
SCHIENTYP
type of guide rail
LW(L1W)
GROESSE
size
21
WAGENTYP
type of carriage
LAA...ELZ
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
37.00 mm
D
fastening surface/rail base
21.0 mm
T
thickness of distance plate
mm
A
width
77.0 mm
B1
length of casing
49.0 mm
C
clearance
2.0 mm
X
fastening surface/rail base without adapting plate
21.0 mm
E
casing height
19.0 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
21.5 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
5.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
44.5 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
5.0 mm
Y2
air connection vertical
4.5 mm
Classifications
CNS
Object Properties:
Order Number: MK2101B-NSKLW(L1W)-LAA...ELZ-21