??
CAD model selection
MK2014D-CPCARC(ARU)-ARC-MS-20
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2014D-CPCARC(ARU)-ARC-MS-20
BESTELLNUM
item number clamping element
MK2014D
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
CPC
SCHIENTYP
type of guide rail
ARC(ARU)
GROESSE
size
20
WAGENTYP
type of carriage
ARC-MS
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
700 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
16.75 mm
D
fastening surface/rail base
28.0 mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
28.0 mm
E
casing height
24.5 mm
A1
fixing holes/width
20 mm
A2
air filter
6.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
10.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
4.2 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
35.0 mm
Y1
air filter vertical
21.0 mm
X2
air connection horizontal
34.0 mm
Y2
air connection vertical
5.2 mm
Classifications
CNS
Object Properties:
Order Number: MK2014D-CPCARC(ARU)-ARC-MS-20