??
CAD model selection
MK2012F-PMK20-4-A-HIWINRG(QR)-RGH..CA-20
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2012F-PMK20-4-A-HIWINRG(QR)-RGH..CA-20
BESTELLNUM
item number clamping element
MK2012F
ADAPTERPLA
item number distance plate
PMK20-4-A
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
HIWIN
SCHIENTYP
type of guide rail
RG(QR)
GROESSE
size
20
WAGENTYP
type of carriage
RGH..CA
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
12.10 mm
D
fastening surface/rail base
34.0 mm
T
thickness of distance plate
4.0 mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
27.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.5 mm
Y1
air filter vertical
6.0 mm
X2
air connection horizontal
17.3 mm
Y2
air connection vertical
4.5 mm
Classifications
CNS
Object Properties:
Order Number: MK2012F-PMK20-4-A-HIWINRG(QR)-RGH..CA-20