??
Selección de modelo CAD
MK2012F-HIWINRG(QR)-RGW..CC-20
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK2012F-HIWINRG(QR)-RGW..CC-20
BESTELLNUM
item number clamping element
MK2012F
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
HIWIN
SCHIENTYP
type of guide rail
RG(QR)
GROESSE
size
20
WAGENTYP
type of carriage
RGW..CC
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
12.10 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
27.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.5 mm
Y1
air filter vertical
6.0 mm
X2
air connection horizontal
17.3 mm
Y2
air connection vertical
4.5 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK2012F-HIWINRG(QR)-RGW..CC-20