??
CAD model selection
MK2010B-IKOLRX(MX)-LRXG-20
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2010B-IKOLRX(MX)-LRXG-20
BESTELLNUM
item number clamping element
MK2010B
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
IKO
SCHIENTYP
type of guide rail
LRX(MX)
GROESSE
size
20
WAGENTYP
type of carriage
LRXG
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
12.80 mm
D
fastening surface/rail base
30.0 mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
3.0 mm
X
fastening surface/rail base without adapting plate
30.0 mm
E
casing height
27.0 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
9.0 mm
G
fastening screw thread
M6
H
depth of the fastening screw thread
6.0 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.5 mm
Y1
air filter vertical
6.0 mm
X2
air connection horizontal
17.3 mm
Y2
air connection vertical
4.5 mm
Classifications
CNS
Object Properties:
Order Number: MK2010B-IKOLRX(MX)-LRXG-20