??
Selección de modelo CAD
MK2005KB-Bosch RexrothR167..(Kugel breit)-R1672 (CNS)-20
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK2005KB-Bosch RexrothR167..(Kugel breit)-R1672 (CNS)-20
BESTELLNUM
item number clamping element
MK2005KB
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R16..(ball wide)
GROESSE
size
20
WAGENTYP
type of carriage
R1672 (CNS)
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Klemmbreite
33.80 mm
D
fastening surface/rail base
27.0 mm
T
thickness of distance plate
mm
A
width
80.0 mm
B1
length of casing
39.0 mm
C
clearance
3.5 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
23.5 mm
A1
fixing holes/width
20 mm
A2
air filter
5.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
15.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
31.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
4.5 mm
Y2
air connection vertical
5.0 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK2005KB-Bosch RexrothR167..(Kugel breit)-R1672 (CNS)-20