??
CAD model selection
MK2002K-INATKVD(KUVE)-KWVE..-B-N-20
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK2002K-INATKVD(KUVE)-KWVE..-B-N-20
BESTELLNUM
item number clamping element
MK2002K
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
INA
SCHIENTYP
type of guide rail
TKVD(KUVE)
GROESSE
size
20
WAGENTYP
type of carriage
KWVE..-B-N
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
1000 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
18.30 mm
D
fastening surface/rail base
27.0 mm
T
thickness of distance plate
mm
A
width
66.0 mm
B1
length of casing
39.0 mm
C
clearance
1.5 mm
X
fastening surface/rail base without adapting plate
27.0 mm
E
casing height
25.5 mm
A1
fixing holes/width
20 mm
A2
air filter
6.0 mm
B2
fixing holes/length
20 mm
B3
fixing holes/length
5.0 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
5.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.0 mm
Y1
air filter vertical
6.0 mm
X2
air connection horizontal
17.1 mm
Y2
air connection vertical
6.0 mm
Classifications
CNS
Object Properties:
Order Number: MK2002K-INATKVD(KUVE)-KWVE..-B-N-20