??
CAD model selection
MK1701B-THKSHW-SHW..HRCM-17
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK1701B-THKSHW-SHW..HRCM-17
BESTELLNUM
item number clamping element
MK1701B
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
THK
SCHIENTYP
type of guide rail
SHW
GROESSE
size
17
WAGENTYP
type of carriage
SHW..HRCM
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
350 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
33.00 mm
D
fastening surface/rail base
17.0 mm
T
thickness of distance plate
mm
A
width
70.0 mm
B1
length of casing
48.0 mm
C
clearance
1.2 mm
X
fastening surface/rail base without adapting plate
17.0 mm
E
casing height
15.8 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
11.5 mm
G
fastening screw thread
M5
H
depth of the fastening screw thread
7.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
36.0 mm
Y1
air filter vertical
5.7 mm
X2
air connection horizontal
44.0 mm
Y2
air connection vertical
4.2 mm
Classifications
CNS
Object Properties:
Order Number: MK1701B-THKSHW-SHW..HRCM-17