??
Selección de modelo CAD
MK1512I-HIWINCG-CGW..HC-15
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK1512I-HIWINCG-CGW..HC-15
BESTELLNUM
item number clamping element
MK1512I Schiene ohne Abdeckband
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
HIWIN
SCHIENTYP
type of guide rail
CG
GROESSE
size
15
WAGENTYP
type of carriage
CGW..HC
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
550 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
10.60 mm
D
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
55.0 mm
B1
length of casing
39.0 mm
C
clearance
2.5 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
21.5 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
15.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.0 mm
Y1
air filter vertical
17.0 mm
X2
air connection horizontal
34.0 mm
Y2
air connection vertical
5.9 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK1512I-HIWINCG-CGW..HC-15