??
CAD model selection
MK1505AK-Ewellix(SKF)LLRH-LLRHC..SU-15
HELP_VARIABLE
Company
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Bill of material
MK1505AK-Ewellix(SKF)LLRH-LLRHC..SU-15
BESTELLNUM
item number clamping element
MK1505AK
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
Ewellix(SKF)
SCHIENTYP
type of guide rail
LLRH
GROESSE
size
15
WAGENTYP
type of carriage
LLRHC..SU
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
650 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from front
OW
Clamping width
9.50 mm
D
fastening surface/rail base
24.0 mm
T
thickness of distance plate
mm
A
width
55.0 mm
B1
length of casing
39.0 mm
C
clearance
3.2 mm
X
fastening surface/rail base without adapting plate
24.0 mm
E
casing height
20.8 mm
A1
fixing holes/width
15 mm
A2
air filter
5.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
15.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
8 mm
W1
SW Luftfilter
7
G1
air connection
M5
X1
air filter horizontal
34.0 mm
Y1
air filter vertical
16.3 mm
X2
air connection horizontal
34.0 mm
Y2
air connection vertical
5.6 mm
Classifications
CNS
Object Properties:
Order Number: MK1505AK-Ewellix(SKF)LLRH-LLRHC..SU-15