??
Choix du modèle CAO
MK1201A-IKOLWH(MH)-MHD..SL-12
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
MK active pneumatic clamping - closed with pressure
Nomenclature
MK1201A-IKOLWH(MH)-MHD..SL-12
BESTELLNUM
item number clamping element
MK1201A rail without cover tape
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
12
WAGENTYP
type of carriage
MHD..SL
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
350 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12.00 mm
D
fastening surface/rail base
20.0 mm
T
thickness of distance plate
mm
A
width
48.6 mm
B1
length of casing
50.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
E
casing height
16.0 mm
A1
fixing holes/width
15 mm
A2
air filter
0.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
20.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
0 mm
W1
SW Luftfilter
G1
air connection
M3
X1
air filter horizontal
39.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
46.0 mm
Y2
air connection vertical
3.9 mm
Classifications
CNS
Object Properties:
Order Number: MK1201A-IKOLWH(MH)-MHD..SL-12
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.