??
Selección de modelo CAD
MK1201A-IKOLWH(MH)-LWHDG..SL-12
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
MK active pneumatic clamping - closed with pressure
Lista de materiales
MK1201A-IKOLWH(MH)-LWHDG..SL-12
BESTELLNUM
item number clamping element
MK1201A
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
IKO
SCHIENTYP
type of guide rail
LWH(MH)
GROESSE
size
12
WAGENTYP
type of carriage
LWHDG..SL
ABDECKBAND
cover strip usable
no
HALTEKRAFT
holding force
350 N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Klemmbreite
12.00 mm
D
fastening surface/rail base
20.0 mm
T
thickness of distance plate
mm
A
width
48.6 mm
B1
length of casing
50.0 mm
C
clearance
4.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
E
casing height
16.0 mm
A1
fixing holes/width
15 mm
A2
air filter
0.0 mm
B2
fixing holes/length
15 mm
B3
fixing holes/length
20.5 mm
G
fastening screw thread
M4
H
depth of the fastening screw thread
4.5 mm
F
Ø airfilter
0 mm
W1
SW Luftfilter
G1
air connection
M3
X1
air filter horizontal
39.0 mm
Y1
air filter vertical
5.0 mm
X2
air connection horizontal
46.0 mm
Y2
air connection vertical
3.9 mm
Clasificaciones
CNS
Object Properties:
Order Number: MK1201A-IKOLWH(MH)-LWHDG..SL-12