??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
miniHK manual clamp - miniature
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2500M
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
SCHIENTYP
type of guide rail
GROESSE
size
WAGENTYP
type of carriage
ABDECKBAND
Schienenabdeckband einsetzbar
HALTEKRAFT
holding force
300 N
RICHT
installation way
from above
OW
Klemmbreite
23.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
mm
X
fastening surface/rail base without adapting plate
mm
T
thickness of distance plate
mm
A
width
48.0 mm
B
casing length
35.0 mm
C
clearance
mm
E
casing height
20.0 mm
ANZUGSMOMENT
fastening torque
2.50 N*m
A1
fixing holes/width
35.0 mm
A2
clamping head length
16.00 mm
B1
mounting holes/length
24.0 mm
B2
mounting holes/length
5.50 mm
G
fastening screw thread
M6 mm
DK
clamping head diameter
16 mm
H
depth of the fastening screw thread
7.0 mm
H1
clamping head / casing bottom
14.90 mm
Classificazioni
CNS
Object Properties:
Order Number: HK2500M