??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2500M
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
IKO
SCHIENTYP
type of guide rail
ML
GROESSE
size
25
WAGENTYP
type of carriage
MLC
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
300 N
RICHT
installation way
from above
OW
Clamping width
23.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
25.0 mm
X
fastening surface/rail base without adapting plate
25.0 mm
T
thickness of distance plate
mm
A
width
48.0 mm
B
casing length
35.0 mm
C
clearance
5.0 mm
E
casing height
20.0 mm
ANZUGSMOMENT
fastening torque
2.50 N*m
A1
fixing holes/width
35.0 mm
A2
clamping head length
16.00 mm
B1
mounting holes/length
24.0 mm
B2
mounting holes/length
5.50 mm
G
fastening screw thread
M6 mm
DK
clamping head diameter
16 mm
H
depth of the fastening screw thread
7.0 mm
H1
clamping head / casing bottom
14.90 mm
Classifications
CNS
Object Properties:
Order Number: HK2500M-IKOML-MLC-25