??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2000M
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
MISUMI
SCHIENTYP
type of guide rail
STZL (Miniature)
GROESSE
size
20(20)
WAGENTYP
type of carriage
SZMB
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
220 N
RICHT
installation way
from above
OW
Clamping width
20.00 mm
OWM
Clamping width min.
17.30 mm
D
fastening surface/rail base
20.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
T
thickness of distance plate
mm
A
width
46.0 mm
B
casing length
26.0 mm
C
clearance
5.0 mm
E
casing height
15.0 mm
ANZUGSMOMENT
fastening torque
1.30 N*m
A1
fixing holes/width
38.0 mm
A2
clamping head length
14.00 mm
B1
mounting holes/length
19.0 mm
B2
mounting holes/length
3.50 mm
G
fastening screw thread
M4 mm
DK
clamping head diameter
14 mm
H
depth of the fastening screw thread
6.0 mm
H1
clamping head / casing bottom
9.60 mm
Classifications
CNS
Object Properties:
Order Number: HK2000M-MISUMISTZL (Miniature)-SZMB-20(20)