??
Choix du modèle CAO
Manuelles Klemmelement
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
miniHK manual clamp - miniature
Nomenclature
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK2000M
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
IKO
SCHIENTYP
type of guide rail
ML
GROESSE
size
20
WAGENTYP
type of carriage
ML
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
220 N
RICHT
installation way
from above
OW
Klemmbreite
20.00 mm
OWM
Clamping width min.
17.30 mm
D
fastening surface/rail base
20.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
T
thickness of distance plate
mm
A
width
46.0 mm
B
casing length
26.0 mm
C
clearance
5.0 mm
E
casing height
15.0 mm
ANZUGSMOMENT
fastening torque
1.30 N*m
A1
fixing holes/width
38.0 mm
A2
clamping head length
14.00 mm
B1
mounting holes/length
19.0 mm
B2
mounting holes/length
3.50 mm
G
fastening screw thread
M4 mm
DK
clamping head diameter
14 mm
H
depth of the fastening screw thread
6.0 mm
H1
clamping head / casing bottom
9.60 mm
Classifications
CNS
Object Properties:
Order Number: HK2000M-IKOML-ML-20