??
Choix du modèle CAO
Manuelles Klemmelement
HELP_VARIABLE
Société / Etablissement
Zimmer Group
Description
miniHK manual clamp - miniature
Nomenclature
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1500MW
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
MISUMI
SCHIENTYP
type of guide rail
SEWZL (Miniature Wide)
GROESSE
size
42(16)
WAGENTYP
type of carriage
SWZMB
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
180 N
RICHT
installation way
from above
OW
Klemmbreite
42.00 mm
OWM
Clamping width min.
39.60 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
60.0 mm
B
casing length
22.0 mm
C
clearance
4.5 mm
E
casing height
11.5 mm
ANZUGSMOMENT
fastening torque
0.75 N*m
A1
fixing holes/width
45.0 mm
A2
clamping head length
14.00 mm
B1
mounting holes/length
15.0 mm
B2
mounting holes/length
3.50 mm
G
fastening screw thread
M4 mm
DK
clamping head diameter
12 mm
H
depth of the fastening screw thread
4.5 mm
H1
clamping head / casing bottom
8.55 mm
Classifications
CNS
Object Properties:
Order Number: HK1500MW-MISUMISEWZL (Miniature Wide)-SWZMB-42(16)
Certificat REACH: Yes
Certificat RoHS: Yes
Accessoires recommandés
    Pas de pièces détachées disponibles
Aperçus & Génération 3D
Aperçu
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.