??
Selezione modello CAD
Manuelles Klemmelement
HELP_VARIABLE
Azienda
Zimmer Group
Descrizione
miniHK manual clamp - miniature
Lista materiale
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1500M
ADAPTERPLA
item number distance plate
VERFUEGBARKEIT
availability
standard
PDF1
data sheet
PDF data sheet
PDF2
assembly instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
guide rail manufacturer
THK
SCHIENTYP
type of guide rail
RSR
GROESSE
size
15
WAGENTYP
type of carriage
RSR..N
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
180 N
RICHT
installation way
from above
OW
Klemmbreite
15.00 mm
OWM
Clamping width min.
12.70 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
32.0 mm
B
casing length
20.0 mm
C
clearance
5.0 mm
E
casing height
11.0 mm
ANZUGSMOMENT
fastening torque
0.75 N*m
A1
fixing holes/width
25.0 mm
A2
clamping head length
14.00 mm
B1
mounting holes/length
14.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
12 mm
H
depth of the fastening screw thread
4.0 mm
H1
clamping head / casing bottom
8.05 mm
Classificazioni
CNS
Object Properties:
Order Number: HK1500M-THKRSR-RSR..N-15
Certificazione REACH: Yes
Direttiva RoHS: Yes
Accessori consigliati
    Nessun accessorio disponibile
Preview - Generation
Anteprima
3D
Dimensione
2D