??
Selección de modelo CAD
Manuelles Klemmelement
HELP_VARIABLE
Empresa
Zimmer Group
Descripción
miniHK manual clamp - miniature
Lista de materiales
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1500M
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
Bosch Rexroth
SCHIENTYP
type of guide rail
R044..(ball miniature)
GROESSE
size
15
WAGENTYP
type of carriage
R0444
ABDECKBAND
Schienenabdeckband einsetzbar
nein
HALTEKRAFT
holding force
180 N
RICHT
installation way
from above
OW
Klemmbreite
15.00 mm
OWM
Clamping width min.
12.70 mm
D
fastening surface/rail base
16.0 mm
X
fastening surface/rail base without adapting plate
16.0 mm
T
thickness of distance plate
mm
A
width
32.0 mm
B
casing length
20.0 mm
C
clearance
5.0 mm
E
casing height
11.0 mm
ANZUGSMOMENT
fastening torque
0.75 N*m
A1
fixing holes/width
25.0 mm
A2
clamping head length
14.00 mm
B1
mounting holes/length
14.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
12 mm
H
depth of the fastening screw thread
4.0 mm
H1
clamping head / casing bottom
8.05 mm
Clasificaciones
CNS
Object Properties:
Order Number: HK1500M-Bosch RexrothR044..(Kugel Miniatur)-R0444-15