??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK1200MW
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
MISUMI
SCHIENTYP
type of guide rail
SEWZL (Miniature Wide)
GROESSE
size
24(14)
WAGENTYP
type of carriage
SWZB
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
150 N
RICHT
installation way
from above
OW
Clamping width
24.00 mm
OWM
Clamping width min.
22.00 mm
D
fastening surface/rail base
14.0 mm
X
fastening surface/rail base without adapting plate
14.0 mm
T
thickness of distance plate
mm
A
width
40.0 mm
B
casing length
19.0 mm
C
clearance
4.0 mm
E
casing height
10.0 mm
ANZUGSMOMENT
fastening torque
0.35 N*m
A1
fixing holes/width
30.0 mm
A2
clamping head length
10.00 mm
B1
mounting holes/length
13.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
10 mm
H
depth of the fastening screw thread
3.5 mm
H1
clamping head / casing bottom
7.65 mm
Classifications
CNS
Object Properties:
Order Number: HK1200MW-MISUMISEWZL (Miniature Wide)-SWZB-24(14)