??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK0900MW
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
NSK
SCHIENTYP
type of guide rail
LE(L1E)
GROESSE
size
9
WAGENTYP
type of carriage
LAE..AL
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
100 N
RICHT
installation way
from above
OW
Clamping width
18.00 mm
OWM
Clamping width min.
16.00 mm
D
fastening surface/rail base
12.0 mm
X
fastening surface/rail base without adapting plate
12.0 mm
T
thickness of distance plate
mm
A
width
30.0 mm
B
casing length
17.0 mm
C
clearance
4.2 mm
E
casing height
7.8 mm
ANZUGSMOMENT
fastening torque
0.17 N*m
A1
fixing holes/width
23.0 mm
A2
clamping head length
9.00 mm
B1
mounting holes/length
11.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
8 mm
H
depth of the fastening screw thread
3.0 mm
H1
clamping head / casing bottom
5.85 mm
Classifications
CNS
Object Properties:
Order Number: HK0900MW-NSKLE(L1E)-LAE..AL-9