??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK0900M
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
MISUMI
SCHIENTYP
type of guide rail
STZL (Miniature)
GROESSE
size
9(10)
WAGENTYP
type of carriage
SZCB
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
100 N
RICHT
installation way
from above
OW
Clamping width
9.00 mm
OWM
Clamping width min.
7.44 mm
D
fastening surface/rail base
10.0 mm
X
fastening surface/rail base without adapting plate
10.0 mm
T
thickness of distance plate
mm
A
width
20.0 mm
B
casing length
17.0 mm
C
clearance
2.7 mm
E
casing height
7.3 mm
ANZUGSMOMENT
fastening torque
0.17 N*m
A1
fixing holes/width
15.0 mm
A2
clamping head length
9.00 mm
B1
mounting holes/length
11.0 mm
B2
mounting holes/length
3.00 mm
G
fastening screw thread
M3 mm
DK
clamping head diameter
8 mm
H
depth of the fastening screw thread
3.0 mm
H1
clamping head / casing bottom
5.35 mm
Classifications
CNS
Object Properties:
Order Number: HK0900M-MISUMISTZL (Miniature)-SZCB-9(10)