??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK0700M
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
MISUMI
SCHIENTYP
type of guide rail
STZL (Miniature)
GROESSE
size
7(8)
WAGENTYP
type of carriage
SZB
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
65 N
RICHT
installation way
from above
OW
Clamping width
7.00 mm
OWM
Clamping width min.
6.30 mm
D
fastening surface/rail base
8.0 mm
X
fastening surface/rail base without adapting plate
8.0 mm
T
thickness of distance plate
mm
A
width
17.0 mm
B
casing length
12.0 mm
C
clearance
2.0 mm
E
casing height
6.0 mm
ANZUGSMOMENT
fastening torque
0.11 N*m
A1
fixing holes/width
12.0 mm
A2
clamping head length
7.00 mm
B1
mounting holes/length
8.0 mm
B2
mounting holes/length
2.00 mm
G
fastening screw thread
M2 mm
DK
clamping head diameter
6 mm
H
depth of the fastening screw thread
2.5 mm
H1
clamping head / casing bottom
4.30 mm
Classifications
CNS
Object Properties:
Order Number: HK0700M-MISUMISTZL (Miniature)-SZB-7(8)