??
CAD model selection
Manuelles Klemmelement
HELP_VARIABLE
Company
Zimmer Group
Description
miniHK manual clamp - miniature
Bill of material
Manuelles Klemmelement
BESTELLNUM
item number clamping element
HK0500M
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
HepcoMotion
SCHIENTYP
type of guide rail
MLG
GROESSE
size
5
WAGENTYP
type of carriage
MLG..N
ABDECKBAND
Schienenabdeckband einsetzbar
ja
HALTEKRAFT
holding force
40 N
RICHT
installation way
from above
OW
Clamping width
5.00 mm
OWM
Clamping width min.
mm
D
fastening surface/rail base
6.0 mm
X
fastening surface/rail base without adapting plate
6.0 mm
T
thickness of distance plate
mm
A
width
12.0 mm
B
casing length
14.0 mm
C
clearance
1.5 mm
E
casing height
4.5 mm
ANZUGSMOMENT
fastening torque
0.07 N*m
A1
fixing holes/width
8.0 mm
A2
clamping head length
5.00 mm
B1
mounting holes/length
10.0 mm
B2
mounting holes/length
2.00 mm
G
fastening screw thread
M2 mm
DK
clamping head diameter
4 mm
H
depth of the fastening screw thread
4.5 mm
H1
clamping head / casing bottom
3.40 mm
Classifications
CNS
Object Properties:
Order Number: HK0500M-HepcoMotionMLG-MLG..N-5