??
CAD model selection
pneumatic clamping
HELP_VARIABLE
Company
Zimmer Group
Description
MCPS passive pneumatic clamping element with spring-loaded energy storage - miniature opening with pneumatic pressure
Bill of material
pneumatic clamping
BESTELLNUM
item number clamping element
MCPS2001A
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
IKO
SCHIENTYP
type of guide rail
LWL
GROESSE
size
20
WAGENTYP
type of carriage
LWL..B
ABDECKBAND
cover strip usable
yes
HALTEKRAFT
holding force
400 N
HALTEKRPLUS
fixing powerwith PLUS-connection
700 N
PLUS
PLUS-connection
PLUS-connection is possible
BDRUCKMIN
min. operating pressure
5.5 bar
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
from above
OW
Clamping width
20.00 mm
D
fastening surface/rail base
20.0 mm
X
fastening surface/rail base without adapting plate
20.0 mm
T
thickness of distance plate
mm
A
width
48.7 mm
B
overall length
60.0 mm
C
clearance
2.45 mm
E
casing height
17.55 mm
A1
position of mounting holes
19.7 mm
A2
Deckel Abstand
19.50 mm
B1
length of casing
41.0 mm
B2
position of mounting holes
10.50 mm
B3
fixing holes / length
8.0 mm
H1
casing height
23.0 mm
G
fastening screw thread
M4
G1
air connection / PLUS-connection
M3
H
depth of fastening screw thread
6.2 mm
K
cap diameter
16 mm
X1
air connection horizontal
36.0 mm
Y1
air connection vertical
5.0 mm
X2
air filter or PLUS-connection horizontal
4.0 mm
Y2
air filter or PLUS-connection vertical
5.0 mm
B4
cap height
12.5 mm
Classifications
CNS
Object Properties:
Order Number: MCPS2001A-IKOLWL-LWL..B-20